background-waves

AQ3102-02JTG

Product Status| Activei

AQ3102-02JTG

5V 8A 1pF 30kV SC70-3L TVS Array | Series: AQ3102
info

The AQ3102 Series integrates 2 channels of low capacitance steering diodes and an additional zener diode to provide protection for automotive electronics equipment that may experience destructive electrostatic discharges (ESD). The AQ3102 Series can safely absorb repetitive ESD strikes above the maximum contact level specified in IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation.

The low off-state capacitance makes it ideal for protecting high-speed signal lines such as USB2.0 or USB 3.0 and 1Gb Ethernet with an extremely low dynamic resistance to protect the most sensitive, state of the art chipsets against ESD transients.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
5
ILeak (µA)
0.01
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
8A
Clamp Voltage
13V@8A
CI/O TYP (pF)
N/A
Polarity
Bidirectional
Channels
2
Package
SC70-3L
Dynamic Resistance
0.24
Record Type
H
Item Records
0
Clamping Voltage_string
13V@8A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • ISO 10605-compliant ESD protection: 330 pF 330 Ω, ±30 kV by contact, ±30 kV through air
  • EFT, IEC 61000-4-4, 80 A (tP=5/50ns)
  • Lightning, 8A (8/20μs as defined in IEC 61000-4-5 2nd Edition)
  • Low capacitance of 1pF (TYP) per I/O
  • Low leakage current of 0.01μA (TYP) at 5V
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)
  • Halogen-free, Lead-Free and RoHS-Compliant
  • PPAP capable

AQ3102-02JTG Applications

Highlights Section

  • LCD/PDP TVs
  • External Storages
  • DVD/Blu-ray Players
  • Set Top Boxes
  • Smartphones
  • Ultrabooks/Notebooks
  • Digital Cameras
  • Portable Medical
  • Automotive Electronics
  • Wearable Technology

AQ3102-02JTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ3102-02JTG5V 8A 1pF 30kV SC70-3L TVS ArrayRoHS4/27/2020Pb-Free4/27/2020Pdf IconCoC_RoHS10_AQ3102-02JTGPdf IconREACH_SVHC Declaration_AQ3102-02JTG.pdfDoes Not ContainYes4/27/2020Pdf IconIPC_AQ3102-02JTG_XF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.