background-waves

Series: AQ3045

AQ3045 Series 0.35pF 30kV Bidirectional Discrete TVS
Product Status| Activei
info
The AQ3045 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard (±30kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present and the low loading capacitance makes it ideal for protecting high speed data lines such as HDMI,USB2.0, USB3.0 and eSATA.
  • ESD protection of ±30kV contact discharge, ±30kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40A (5/50ns)
  • Lightning Protection, IEC61000-4-5 2nd edition, 3A (tp=8/20μs)
  • Low capacitance of 0.35pF@ VR=0V (TYP)
  • PPAP capable
  • Low leakage current of 100nA at 5.3V (MAX)
  • Small SOD882 packaging helps save board space
  • Extremely low dynamic resistance (0.55 Ω TYP)
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant

AQ3045 Parts

FiltersFilters

AQ3045 Applications

Highlights Section

  • USB 3.0/USB 2.0/MHL
  • MIPI Camera and Display
  • HDMI 2.0, DisplayPort 1.3, eSATA
  • Set Top Boxes, Game Consoles
  • Smart Phones
  • External Storage
  • Ultrabooks, Notebooks
  • Tablets, eReaders
  • High Speed Serial Interfaces
  • Automotive applications

Series: AQ3045 Resources