AQ27COM-02 Series - 27V, 200W, Bidirectional Discrete TVS in SOT23-3 & SC70-3 for Automotive Application

Littelfuse TVS Diode Array AQ3102 SC70
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AQ27COM-02 Series Bidirectional TVS Diodes utilize a proprietary silicon avalanche technology. These diodes provide electronic equipment with high ESD (electrostatic discharge) protection. The AQ27COM-02 series TVS diodes can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 4 A 8/20 μs surge event as defined in IEC 61000-4-5, 2nd edition.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • ESD, ISO 10605, 330 pF 330 Ω, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000-4-5 2nd edition, 4 A (8/20 μs)
  • Halogen free, lead free and RoHS compliant
  • Moisture sensitivity level (MSL-1)
  • AEC-Q101 qualified and PPAP capable

Applications:

  • Automotive
  • ADAS Control Units
  • Body Control Units
  • CAN Bus
  • Electronic Control Units
  • Factory Automation
  • Lighting Control (DALI)
  • PowerTrain Control Units
  • Sensor Protection

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
Operating TemperaturePackagePartner ECAD ModelsStockSamplesCompare
AQ27COM-02HTGYes270.0530304A50V@4A12.0Bidirectional228-40° to 150°CSOT23-3LAQ27COM-02HTGCheckOrder
AQ27COM-02JTGYes270.0530304A50V@4A12Bidirectional228-40° to 150°CSC70-3LAQ27COM-02JTGCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.