background-waves

Series: AQ24CANA

250W TVS Diode Array
Product Status| Activei
info

The AQ24CANA TVS Diode Array is designed to protect automotive Controller Area Network (CAN) lines from damage due to electrostatic discharge (ESD), electrical fast transient (EFT), and other overvoltage transients.

The AQ24CANA can absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard without performance degradation and safely dissipate 5A of 8/20μs surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages.

  • ESD, IEC 61000-4-2, ±27kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, 5A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • PPAP capable
  • Low clamping voltage
  • Low leakage current
  • ESD, ISO 10605, 330pF 330Ω, ±27kV contact, ±30kV air
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)

AQ24CANA Parts

FiltersFilters

AQ24CANA Applications

Highlights Section

  • Automotive Applications
  • CAN Bus
  • Electronic Control Units
  • Body Control Units
  • ADAS Control Units
  • PowerTrain Control Units
  • Factory Automation
  • Lightning Control (DALI)

Series: AQ24CANA Resources