background-waves

Series: AQ1250-01ETG

Automotive grade 5V 50A Unidirectional TVS Diode in SOD-882
Product Status| Activei
info

The AQ1250-01ETG unidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The AQ1250 TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. Additionally, each TVS can safely dissipate a 50A 8/20μs surge event as defined in IEC 61000-4-5 2nd edition.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 50A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • ESD, ISO 10605, 330pF 330Ω, ±30kV contact, ±30kV air
  • Low leakage current of 0.02μA (TYP) at 5V
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level 1
  • AEC-Q101 qualified and PPAP capable

AQ1250-01ETG Parts

FiltersFilters

AQ1250-01ETG Applications

Highlights Section

  • Switches / Buttons
  • Test Equipment / Instrumentation
  • Medical Equipment
  • Battery
  • Automotive applications

Series: AQ1250-01ETG Resources