background-waves

Series: AQ1210-01ETG

5V 15A Bidirectional TVS Diode in SOD-882 Automotive Grade
Product Status| Activei
info

The AQ1210-01ETG bidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The AQ1210-01ETG TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. Additional, each TVS can safely dissipate a 15A 8/20us surge event as defined in IEC 61000- 4-5 2nd edition.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Surge tolerance, IEC 61000-4- 5 2nd Edition, 15A (8/20us)
  • ESD, ISO 10605, 330pF 330Ω, ±30kV contact, ±30kV air
  • Low leakage current of 0.02μA (TYP) at 5V
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)
  • AECQ-101 qualified and PPAP capable

AQ1210-01ETG Parts

FiltersFilters

AQ1210-01ETG Applications

Highlights Section

  • Switches / Buttons
  • Test Equipment / Instrumentation
  • Point-of-Sale Terminals
  • Medical Equipment
  • Automotive
  • Computer Peripherals
  • Battery

Series: AQ1210-01ETG Resources