background-waves

Series: AQ1205-01FTG

Automotive grade, 7pF, 7A Bidirectional TVS diode in SOD323
Product Status| Activei
info

The AQ1205-01FTG bidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The AQ1205-01FTG TVS can safely absorb repetitive ESD strikesof ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 7A 8/20μs surge event as defined in IEC 61000-4-5, 2nd Edition.

  • ESD, IEC 61000-4-2, ±30kV contact/air
  • ESD, ISO10605 330pF 330Ω, ±30kV contact/air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Maximum surge tolerance, IEC 61000-4-5, 2nd Edition,7A (8/20μs)
  • Low leakage current of 20nA (MAX) at 5V
  • Low clamping voltage
  • Halogen-free, lead-free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)
  • AEC-Q101 Qualified and PPAP Capable

AQ1205-01FTG Parts

FiltersFilters

AQ1205-01FTG Applications

Highlights Section

  • Automotive
  • Battery Protection
  • BMS
  • Computer Peripherals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Point-of-Sale Terminals
  • Switches / Buttons
  • Test Equipment / Instrumentation

Series: AQ1205-01FTG Resources