background-waves

Series: AQ1026

AQ1026 Series 15pF 30kV Bidirectional Discrete TVS
Product Status| Activei
info

The AQ1026 back-to-back diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The AQ1026 TVS can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 5A of 8/20μs surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 5A (8/20µs)
  • Low leakage current of 0.5μA (MAX) at 5V
  • ESD, ISO 10605, 330pF 330Ω, ±25kV contact, ±30kV air
  • Space efficient 0201 footprint
  • AEC-Q101 qualified
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)
  • PPAP Capable

AQ1026 Parts

FiltersFilters

AQ1026 Applications

Highlights Section

  • Mobile phones
  • Smart phones
  • Smart watches
  • Tablets
  • Portable navigation components
  • Portable medical components
  • Automotive applications

Series: AQ1026 Resources