background-waves

Series: AQ1005

AQ1005 Series 30pF 30kV Bidirectional Discrete TVS
Product Status| Activei
info

The AQ1005 TVS includes back-to-back breakdown diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard (Level 4, ±8 kV contact discharge and ±15 kV air discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • ESD, ISO 10605, 330pF 330Ω, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 8A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 30pF (@VR=0V)
  • Low leakage current of 0.1μA at 5V
  • SOD882 footprint compatible to 0402 footprint
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant
  • PPAP capable

AQ1005 Parts

FiltersFilters

AQ1005 Applications

Highlights Section

  • Mobile Phones
  • Smart Phones
  • Camcorders
  • Portable Medical
  • Digital Cameras
  • MP3/PMP
  • Portable Navigation Components
  • Tablets
  • Point of Sale Terminals
  • Automotive Applications

Series: AQ1005 Resources