background-waves

AQ1003-01LTG

Product Status| Activei

AQ1003-01LTG

1Ch 30KV 30pF 5V Uni TVS Diode SOD523 | Series: AQ1003-01LTG
info

This AQ1003-01LTG discrete TVS diode is fabricated in a proprietary silicon avalanche technology that protects electronic equipment I/O pins from destructive electrostatic discharges (ESDs). These robust TVSs can withstand repetitive contact or air ESD discharge events at ±30 kV levels without suffering any performance degradation. This exceeds the ESD contact and air discharge test requirements of IEC 61000-4-2. Additionally, the TVS can withstand an 8/20 surge current event as defined in IEC 61000-4-5 2nd Edition up to 7A and still provide low voltage clamping levels.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
5
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
7
Clamp Voltage
8.5V@1A
CI/O TYP (pF)
30
Polarity
Unidirectional
Channels
1
Package
SOD523
Dynamic Resistance
0.23
CMAX
35
Record Type
H
Item Records
0
Clamping Voltage_string
8.5V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 7A (8/20μs as defined in IEC 61000-4-5 2nd Edition)
  • Low leakage current of 100nA (MAX) at 5V
  • PPAP capable
  • AEC-Q101 qualified
  • Moisture Sensitivity Level (MSL -1)
  • Lead-free, halogen-free, and RoHS compliant
  • ESD, ISO 10605, 330pF 330Ω, ±25kV contact, ±30kV air

AQ1003-01LTG Applications

Highlights Section

  • Mobile phones
  • Smart phones
  • PDAs
  • Portable navigation components
  • Digital cameras
  • Portable medical components
  • Automotive applications

AQ1003-01LTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ1003-01LTG1Ch 30KV 30pF 5V Uni TVS Diode SOD523RoHS7/28/2016Pb-Free7/28/2016Pdf IconCoC_RoHS10_AQ1003-01LTGPdf IconREACH_SVHC Declaration_AQ1003-01LTG.pdfDoes Not ContainNoPdf IconIPC_AQ1003-01LTG_EF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.