As a simplified block diagram shows, a complex system of pumps, motors, and heaters allows coffee makers and espresso machines to grind beans,

NTC - Probe Assemblies

Littelfuse manufactures an extensive selection of negative temperature coefficient (NTC) thermistor probes and assemblies for sensing temperature in industrial applications. These products conduct precise and reliable thermal monitoring. Our NTC probe assembly product portfolio includes laboratory-grade temperature probes, flanged probes, plastic probes, threaded probes, and many more designs to meet specific needs in any setting.
- Wide operating temperature ranges
- Proven accuracy
- High stability
- Superior long-term reliability
- Can be customized for unique system requirements
- Designed for a broad range of applications
NTC - Probe Assemblies Parts
Filters
1000onClick
100000onClick
1onClick
10onClick
Showing 1 to 12 of 62 Total Results
Part Number | Actions | Resistance Ω @ 25°C | Resistance Tol ± % @25°C | R-T Curve | Operating Temperature |
---|
Part Number | Actions | Resistance Ω @ 25°C | Resistance Tol ± % @25°C | R-T Curve | Operating Temperature | |
---|---|---|---|---|---|---|
10000 | J | -55° to 105°C | ||||
10000 | 1 | J | -55° to 105°C | |||
10000 | 1 | J | -55° to 105°C | |||
10000 | 1 | J | -55° to 125°C | |||
10000 | 1 | J | -55° to 150°C | |||
10000 | 1 | J | -55° to 105°C | |||
10000 | 1 | J | -55° to 105°C | |||
10000 | 1 | J | -55° to 105°C | |||
10000 | 1 | J | ||||
10000 | 5 | J | -55° to 105°C | |||
10000 | J | -55° to 150°C | ||||
10000 | E1 | -55° to 105°C |
NTC - Probe Assemblies Applications

Pumps, Heaters & Small Motors
NTC - Probe Assemblies Resources

Temperature Sensor Selection Guide
Consult this guide to determine which Littelfuse thermistor, RTD, digital temperature indicator, or probe will work best in your application.
NTC - Probe Assemblies Custom Products Request
Need your NTC - Probe Assemblies customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.