background-waves

Series: SM

Qualified to AEC-Q101
Product Status| Activei
info

The SM series TVS Diode Array is designed to protect sensitive equipment from damage due to electrostatic discharge (ESD), electrical fast transients (EFT), and lightning induced surges.

The SM series can absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard without performance degradation and safely dissipate up to 24A of 8/20μs induced surge current (IEC-61000-4-5) with very low clamping voltages.

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 24A (tP=8/20μs, SM05)
  • Halogen free, lead free and RoHS compliant
  • Working voltages: 5V, 12V, 15V, 24V and 36V
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)

SM Parts

FiltersFilters

SM Applications

grey air conditioning units
Heat Pumps

Keeping heat pumps operating at peak efficiency ensures the comfort of building occupants and saves money. Consult this block diagram to identify

Highlights Section

  • Industrial Equipment
  • Test and Medical Equipment
  • Point-of-Sale Terminals
  • Motor Controls
  • Legacy Ports (RS-232, RS-485)
  • Security and Alarm Systems

Series: SM Resources