background-waves

KR104R0J

Product Status| Activei

KR104R0J

THERMISTOR, US SENSO | Series: 0805-KR
info

Littelfuse surface mount end-banded thermistor elements are designed for use on hybrid substrates, integrated circuits or printed circuit boards. They have a solder coated metallization which is suitable for various contact techniques including wire bond, epoxy or solder. Since they are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform making the devices especially suitable for use with automatic handling and placement equipment.

Options:

  • Non-standard resistance values and tolerances
  • Tape and reel packaging
  • Solder coated metallization
PropertyValue
Resistance Ω @ 25°C
100000
Resistance Tol ± % @25°C
5
Max Power Rating
300mW
Operating Temperature
-40° to 125°C
Beta K 25-85 Degress
4250
  • Surface mountable
  • Small size
  • Low cost
  • Nickel Barrier

KR104R0J Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KR104R0JTHERMISTOR, US SENSORoHS11/9/2020Pb-Free11/9/2020Pdf IconCoC_RoHS10_KR104R0JPdf IconREACH209_Declaration_KR104R0JDoes Not ContainYes11/9/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.