background-waves

KR103G0J

Product Status| Obsoletei

KR103G0J

THERMISTOR, US SENSOR P/ | Series: 0805-KR
info

Littelfuse surface mount end-banded thermistor elements are designed for use on hybrid substrates, integrated circuits or printed circuit boards. They have a solder coated metallization which is suitable for various contact techniques including wire bond, epoxy or solder. Since they are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform making the devices especially suitable for use with automatic handling and placement equipment.

Options:

  • Non-standard resistance values and tolerances
  • Tape and reel packaging
  • Solder coated metallization
PropertyValue
Resistance Ω @ 25°C
10000
Resistance Tol ± % @25°C
5
Max Power Rating
300mW
Operating Temperature
-40° to 125°C
Beta K 25-50 Degrees Celsius
3712
Beta K 25-85 Degress
3750
  • Surface mountable
  • Small size
  • Low cost
  • Nickel Barrier

KR103G0J Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
KR103G0JTHERMISTOR, US SENSOR P/RoHS6/8/2021Pb-Free6/8/2021Pdf IconCoC_RoHS10_KR103G0JPdf IconREACH_SVHC Declaration_KR103G0JDoes Not ContainYes6/8/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.