background-waves

PTC - Discrete Sensors

Glass-coated chip thermistors make highly reliably temperature sensors in harsh environments. The glass coating protects the temperature sensor from corrosion and excessive heat, In addition, radial leads allow the device to act as a temperature probe that assesses conditions within an electronic assembly. Consult this Littelfuse Temperature Sensing Products Selection Guide to learn if one of these devices or another thermistor meets your needs.
  • Available with an extremely wide range of resistance ratings, from 100 Ω at 25 ℃ to 1 MΩ at 25 ℃
  • Operate at temperatures as low as –55 ℃ and as high as 300 ℃
  • Available in diameters between 0.99 mm and 3.57 mm
  • Minimum lead lengths of 25.4 mm
  • Fast thermal response times
  • High stability
  • Solderable lead wires

PTC - Discrete Sensors Parts

FiltersFilters

PTC - Discrete Sensors Resources