background-waves

Series: GR

Glass Coated Chip Thermistors (0.090" Diameter)
Product Status| Activei
info

Littelfuse radial leaded glass coated chip thermistors feature excellent long-term stability and reliability as well as a fast thermal response time. They are especially suitable for temperature measurement and control where extreme temperatures, corrosive atmospheres and/or harsh environments are encountered. Their low cost and excellent reliability make them useful for applications ranging from HVAC/R to Industrial Controls to Consumer Appliances.

Options:

  • Non-standard resistance values and tolerances
  • High temperature up to +300°C
  • High stability
  • Solderable lead wires
  • Fast thermal response time

GR Parts

FiltersFilters

Series: GR Resources