background-waves

Series: SC

Miniature Leaded Epoxy Coated Thermistors (150°C) Uninsulated Leads
Product Status| Activei
info

Littelfuse miniature leaded epoxy coated thermistors are manufactured using the same state of the art manufacturing techniques as those used to produce Littelfuse precision interchangeable devices. This results in devices with superior long term reliability characteristics especially suitable for temperature measurement, temperature control and temperature compensation applications.

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures
  • Low cost
  • High reliability
  • Epoxy encapsulated
  • Small size
  • Fast thermal response

SC Parts

FiltersFilters

Series: SC Resources