background-waves

TTP0335F010

Product Status| Activei

TTP0335F010

Ttape panel - 335mm x10mm 10PTI | Series: TTP
info

The TTapeTM platform is a distributed temperature monitoring technology for battery packs that helps to improve the detection of localized cell overheating. This helps to increase the lifetime of batteries and provides thermal runaway protection.

PropertyValue
VDD (V)
3.3 to 5.5
VMAX (V)
6
Dielectric withstand (V)
2500
Storage temperature (°C)
-40 to +55°C
I_max
6
  • Simple integration with existing BMS solutions complementing NTCs
  • No calibration or temperature look-up tables needed
  • Pressure sensitive adhesive for simple and quick installation
  • AEC-Q200 qualified
  • Over-temperature monitoring of many cells or large area with single MCU input
  • Helps the MCU to wake from sleep mode at overtemperature events
  • <1s response for temperature monitoring
  • Extremely thin device suitable for conformal installation
  • Increased spatial resolution of temperature monitoring

TTP0335F010 Applications

Highlights Section

  • Li-ion battery packs
  • Large area, distributed, temperature monitoring

TTP0335F010 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TTP0335F010Ttape panel - 335mm x10mm 10PTI

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Learn About the TTape™ Distributed Temperature Monitoring System JP

Discover how Littelfuse revolutionized overtemperature protection for Li-ion battery packs by engineering a sensor capable of detecting the temperature of each cell in real time (with Japanese subtitles).

Learn About the TTape™ Distributed Temperature Monitoring System

Discover how Littelfuse revolutionized overtemperature protection for Li-ion battery packs by engineering a sensor capable of detecting the temperature of each cell in real time.

Learn About the TTape™ Distributed Temperature Monitoring System CN

Discover how Littelfuse revolutionized overtemperature protection for Li-ion battery packs by engineering a sensor capable of detecting the temperature of each cell in real time (with Chinese subtitles).