75601-15 - Electronic Windshield Wiper Switches Series

Series: Electronic Windshield Wiper Switches
Obsolete: 2015 -01-21 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
8.3.4
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

12V DC.
Without dynamic parking.
Supplied without knob.
Controls one or two motors, Including motors by Johnson Electric (formerly United Technologies) and Sprague Devices.
Lead and connector assembly: 5.625" (142.9mm) long.
Delphi (Packard) 8-way male connector 2965972 (mates with 2965977).
Includes hexnut and lockwasher for mounting.
Property (Mouseover for details) Value
Voltage Rating (Max) 16
Positions Four : Off-Park - Intermittent range - Low - High : Push-to-Wash
Actuator Supplied Without Knob
Input Terminals Eight Pin Delphi #2965972 and One Pin Delphi #8905650
Housing Zinc Diecast
Mounting Method 1 3/16 (46.0mm) long 7/16 - 28 thread

pdficon 75601-15 2D Prints

75601-15 2D Prints

pdficon Electronic Windshield Wiper Switches Datasheet

Electronic Windshield Wiper Switches Datasheet

pdficon 2D Print Guide

2D Print Guide

To request product environmental information, please complete the Product Environmental Information Request Form.