background-waves

55107-01

Product Status| Activei

55107-01

TGL SW 2POS 4PDT ON/ON 25A/12VDC | Series: Standard Heavy Duty Series
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Standard Heavy Duty Toggle Switch Series is our most robust series of toggle switches, available in several configurations of actuators and circuitries.

PropertyValue
Current Rating (Continuous) in Amps
25
Voltage Rating (V)
12
Circuitry
SPDT
Positions
On - None - On
Input Terminals
12 Blade
Housing
Black Plastic with Plated Steel Cap
Actuator
Standard Toggle
Actuator Details
Nickel-Plated Brass - 17.4625
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Copper and Bronze
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

55107-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
55107-01TGL SW 2POS 4PDT ON/ON 25A/12VDCRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.