background-waves

59024-218

Product Status| Activei

59024-218

SW TGL 3POS DPDT | Series: 59024-000 Series
info

Silver contacts, 15/32" -32 thread mounting stem. Fits panels up to 1/4" (6.4mm) thick. Includes mounting hardware: black knurled facenut, hexnut. Keyway is in the down position. 1" (25.4mm) handle, black plastic, matte finish. 25A at 12V DC.

PropertyValue
Current Rating (Continuous) in Amps
25
Voltage Rating (V)
12
Circuitry
DPDT
Positions
On - Off - On
Input Terminals
6 Blade
Housing
Black Plastic with Metal Cap
Actuator
Paddle
Mounting Method
Black Finished Face Nut and Plated Hex Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

59024-218 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
59024-218SW TGL 3POS DPDTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.