background-waves

59024-150

Product Status| Obsoletei

59024-150

SW TGL 3POS BLD | Series: 59024-000 Series
info
SPST On-Off Toggle Switch
Silver contacts.
15/32" -32 thread mounting stem. Fits panels up to 1/4" (6.4mm) thick.
Includes mounting hardware: black knurled facenut, hexnut.
Keyway is in the down position.
1" (25.4mm) handle, black plastic, matte finish.
25A at 12V DC.
Terminals: Brass 8-32 screw blades.Two screw terminals. Up: On, Down: Off.
PropertyValue
Current Rating (Continuous) in Amps
25
Voltage Rating (V)
12
Circuitry
DPDT
Positions
On - On - Off
Input Terminals
3 Blade
Housing
Black Plastic with Metal Cap
Actuator
Paddle
Actuator Details
Black Plastic - 25.4mm
Mounting Method
Black Finished Face Nut and Plated Hex Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

59024-150 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
59024-150SW TGL 3POS BLDRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.