59024 000 Series Series - 25 A Paddle Handle Toggle Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Silver contacts, 15/32" -32 thread mounting stem. Fits panels up to 1/4" (6.4mm) thick. Includes mounting hardware: black knurled facenut, hexnut. Keyway is in the down position. 1" (25.4mm) handle, black plastic, matte finish. 25A at 12V DC.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryPositionsInput TerminalsHousingActuatorActuator DetailsMounting MethodPanel ThicknessContact MaterialStockSamplesCompare
59024-1002512SPSTOn - None - Off2 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmPlastic BezelUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-1042512SPDTOn - None - On3 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut and Plated Hex NutUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-1062512SPDTOn - Off - On3 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut and Plated Hex NutUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-1082512SPDTMomentary On - Off - Momentary On3 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut and Plated Hex NutUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-1102512DPSTOn - None - Off4 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face NutUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-1262512DPDTMomentary On - Off - Momentary On4 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face NutUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-2002512SPSTOn - None - Off2 ScrewBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face NutUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-2182512DPDTOn - Off - On6 BladeBlack Plastic with Metal CapPaddleBlack Finished Face Nut and Plated Hex NutUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-102
Obsolete: 2018 -01-11
2512SPSTMomentary On - None - Off2 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmPlastic BezelUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-116
Obsolete: 2021 -05-07
2512DPDTOn - None - On6 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut and Plated Hex NutUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-118
Obsolete: 2021 -05-07
2512SPDTOn - Off - On6 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut and Plated Hex NutUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-150
Obsolete: 1999 -01-01
2512DPDTOn - On - Off3 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut and Plated Hex NutUp to 1/4 (6.35mm) thickSilverCheckOrder
59024-200-BP
Obsolete: 2015 -01-14
2512SPSTOn - None - Off2 ScrewBlack Plastic Plated Steel CapWedge ToggleChrome-Plated Brass - 25.4mmBlack Finished Face Nut and Plated Hex NutUp to 1/4 (6.35mm) thickSilverCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
59024-100 SW TGL 2POS SPST RoHS No 02/19/2019 PbFree No
59024-102 59024-102 RoHS No PbFree No
59024-104 SW TGL 2POS SPDT RoHS No PbFree No
59024-106 SW TGL 3POS SPDT RoHS No 02/19/2019 PbFree No
59024-108 SW TGL 3POS SPDT MOM RoHS No 02/19/2019 PbFree No
59024-110 SW TGL 2POS DPST RoHS No 02/19/2019 PbFree No
59024-116 SW TGL 2POS DPDT RoHS No 02/19/2019 PbFree No
59024-118 SW TGL 3POS DPDT RoHS No 02/19/2019 PbFree No
59024-126 SW TGL 3POS MOM RoHS No 02/19/2019 PbFree No
59024-150 59024-150 RoHS No PbFree No
59024-200 SW TGL 2POS SPST RoHS No 02/19/2019 PbFree No
59024-218 SW TGL 3POS DPDT RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.