59024 00 Freightliner Replacement Series Series - 25 A Freightliner OEM Replacement Toggle Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Terminals are arranged to match OEM wiring connectors. With or without brackets. Silver contacts. Black phenolic switch housing with metal cap. 15/32" -32 thread mounting stem. Fits panels to .093" (2.4mm) with spacer provided, or to .25" (6.4mm) without spacer. Includes mounting hardware: black metal facenut. Keyway is in the down position. Black plastic 1" (25.4mm) handle, matte finish. Tin-plated blade terminals. 25A at 12V DC.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryPositionsInput TerminalsHousingActuatorActuator DetailsMounting MethodPanel ThicknessContact MaterialStockSamplesCompare
59024-122512SPSTOn - Off - None2 Tin-Plated BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut and Plated Hex Nut - Black Finished Face Nut.093 (2.4mm) to .25 (6.4mm) thickSilverCheckOrder
59024-142512DPSTOn - Off - None4 Tin-Plated BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mm2 Nickel Plated Brass Hex Nuts.093 (2.4mm) to .25 (6.4mm) thickSilverCheckOrder
59024-152512DPDTOn - Off - On6 Tin-Plated BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut.093 (2.4mm) to .25 (6.4mm) thickSilverCheckOrder
59024-332512SPSTOn - Off - None2 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut.093 (2.4mm) to .25 (6.4mm) thickSilverCheckOrder
59024-352512DPSTOn - Off - None4 Tin-Plated BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut.093 (2.4mm) to .25 (6.4mm) thickSilverCheckOrder
59024-382512DPDTMomentary On - On - Momentary On6 Tin-Plated BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut.093 (2.4mm) to .25 (6.4mm) thickSilverCheckOrder
59024-13
Obsolete: 2018 -01-11
2512SPDTOn - Off - On3 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mm.093 (2.4mm) to .25 (6.4mm) thickSilverCheckOrder
59024-16
Obsolete: 2018 -01-11
2512DPSTNone - On - Momentary Off2 BladeBlack Plastic with Metal CapPaddleBlack Plastic - 25.4mmBlack Finished Face Nut.093 (2.4mm) to .25 (6.4mm) thickSilverCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
59024-12 SW TGL SPST RoHS No 02/19/2019 PbFree No
59024-13 59024-13 RoHS No PbFree No
59024-14 SW TGL DPST RoHS No 02/19/2019 PbFree No
59024-15 SW TGL DPDT CO RoHS No 02/19/2019 PbFree No
59024-16 59024-16 RoHS No PbFree No
59024-33 SW TGL SPST RoHS No 02/19/2019 PbFree No
59024-35 SW TGL DPST RoHS No 02/19/2019 PbFree No
59024-38 SW TGL DP RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.