Stoplamp Switches Series - Hydraulic and Mechanical Brake Light Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

When viewed from the terminals, the lever projects to the right.Lever is 2 7/8" overall length. Two tapped 10-32 mounting holes, 5/8" on centers. Replaces: Delco D851, D853, D855, GMC 1997901, 1997915, 1997922, Motorcraft SWG-317, Wagner FC-21630. Single Pull Single Throw switches that are Normally On (Spring return to On) or Normally Off (Spring return to Off)

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorInput TerminalsHousingContact MaterialMounting MethodStockSamplesCompare
84864.612SPSTNormally Closed; Spring Return to Closed2Lever2 BladeTwo 10-32 tapped holes 5/8 (15.87 mm) on centerCheckOrder
8486-BX4.612SPSTNormally Closed; Spring Return to ClosedLeverTwo #10-32 Terminal ScrewPlated SteelTwo 10-32 tapped holes 5/8 (15.87 mm) on centerCheckOrder
84874.612SPST2Lever2 BladeTwo 10-32 tapped holes 5/8 (15.87 mm) on centerCheckOrder
8487-BX4.612SPSTLeverTwo #10-32 Terminal ScrewPlated SteelTwo 10-32 tapped holes 5/8 (15.87 mm) on centerCheckOrder
86264.612SPSTNormally Open2Button2 BulletCheckOrder
8626-BXSPSTTwo #6-32 Terminal ScrewPlated Steel1/8in-27 Diameter 0.34in (8.73mm) Mounting StemCheckOrder
87151012SPSTNormally Closed2KnobTwo #10-32 Terminal ScrewPlasticSilver1/2-20 Diameter 1-5/32 ( 29.37 mm) longCheckOrder
8629
Obsolete: 2024 -04-03
4.612SPSTNormally Closed2Button2 BulletCheck
8629-BX
Obsolete: 2024 -03-13
SPSTTwo Male Bullet TerminalsPlated Steel1/8in-27 Diameter 0.34in (8.73mm) Mounting StemCheck
8638
Obsolete: 2024 -03-13
Check
8757
Obsolete: 1999 -01-01
Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
8626 SW STOPLAMP RoHS No PbFree No
8626-BX PNEUMATIC STOP LAMP SW60-120 PSI RoHS No PbFree No
8715 SW MOM 2POS NC STLMP RoHS No PbFree No
8757 8757 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Stoplamp Push Pull Switches datasheet

Stoplamp Push Pull Switches datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog