background-waves

Series: Stoplamp Switches

Hydraulic and Mechanical Brake Light Switches
Product Status| Activei
info

When viewed from the terminals, the lever projects to the right.Lever is 2 7/8" overall length. Two tapped 10-32 mounting holes, 5/8" on centers. Replaces: Delco D851, D853, D855, GMC 1997901, 1997915, 1997922, Motorcraft SWG-317, Wagner FC-21630. Single Pull Single Throw switches that are Normally On (Spring return to On) or Normally Off (Spring return to Off)

Stoplamp Switches Parts

FiltersFilters

Series: Stoplamp Switches Resources