background-waves

9242

SW BALL NO AG SCW | Series: Neutral Safety and Backup Switches
info

Littelfuse Pushpull Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. The Neutral Safety and Backup Series provide momentary and discrete circuit closure for signaling and indicating. The circuits and indicators within this family are designed for repeated use.

PropertyValue
Current Rating (Continuous) in Amps
35
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Ball Switch
Input Terminals
Two Screw
Contacts
Silver

9242 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
9242SW BALL NO AG SCWRoHS5/18/2020Pb-Free5/18/2020Pdf IconCoC_RoHS9_9242Pdf IconREACH219_Declaration_(Contain)_9242ContainsYes5/18/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.