background-waves

90005-09

Product Status| Obsoletei
Obsolete Since: | 5/17/2019

90005-09

ROT SW 3POS KEY REV/OFF/FOR | Series: Universal Rotary Switches
info

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.

Our Universal Rotary Switches are designed to provide circuit control to a multitude of power and accessory applications.

PropertyValue
Voltage Rating (V)
12
Positions
Three : Mom On - Off - Mom On : Spring Return to Off
Actuator
Bitted CH-545 Key
Input Terminals
6 Screw
Housing
Steel Plated
Ingress Protection
O-Ring in Stem
Mounting Method
13/16 (20.64mm) / 1.380 (35.05mm) Long
  • Control various circuit combinations through discrete output positions

90005-09 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
90005-09ROT SW 3POS KEY REV/OFF/FOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.