background-waves

888842001

Product Status| Activei

888842001

BATT SW POS C/O 2POS DUAL | Series: Special Purpose Rotary Switches
info

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.


The Special Purpose Rotary Switches feature unique geometries, yet can provide dedicated circuit control and serve as system disconnects.

PropertyValue
Voltage Rating (V)
16
Positions
Two : Off-On
Actuator
Knob
Actuator Details
Battery Symbol
Input Terminals
Molex #33472-0406 and #33471-0306
Housing
Plastic

888842001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
888842001BATT SW POS C/O 2POS DUAL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.