background-waves

880176801

Product Status| Activei

880176801

BATT SW POS C/O 2POS W/LOCKOUT DUAL | Series: Special Purpose Rotary Switches
info

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.


The Special Purpose Rotary Switches feature unique geometries, yet can provide dedicated circuit control and serve as system disconnects.

PropertyValue
Voltage Rating (V)
16
Positions
Two : Off-On
Actuator
Knob
Actuator Details
Battery Symbol
Input Terminals
Molex #33472-0406 and #33471-0306
Housing
Plastic

880176801 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
880176801BATT SW POS C/O 2POS W/LOCKOUT DUAL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.