background-waves

7496-11

Product Status| Obsoletei
Obsolete Since: | 9/28/2018

7496-11

SW RHST 18 | Series: Special Purpose Rotary Switches
info
With round black knob imprinted with SAE variable symbol.
Two blade terminals.
18 Ohm.

Ceramic insulator with embedded electrical coli for effective heat dissipation.
PropertyValue
Voltage Rating (V)
12
Positions
Three : Off - Dim/Low - Bright/High
Housing
Plated Steel

7496-11 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
7496-11SW RHST 18

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.