background-waves

7496-04

Product Status| Obsoletei

7496-04

SW RHST 8 | Series: Special Purpose Rotary Switches
info

OBSOLETE

For 12V DC systems.
8 Ohm.
Ceramic insulator with embedded coil for effective heat dissipation.
7/16” -28 thread mounting stem, 15/32” (11.9mm) long.
Plated steel case, 1.32” (33.5mm) diameter, 0.88” (22.4mm) long.
Black plastic knob with metal insert and set screw.
With round/bar black knob imprinted “Panel Lamps”.
Two blade terminals.

PropertyValue
Voltage Rating (V)
12
Positions
Three : Off - Dim/Low - Bright/High
Housing
Plated Steel

7496-04 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
7496-04SW RHST 8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.