Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.
The Special Purpose Rotary Switches feature unique geometries, yet can provide dedicated circuit control and serve as system disconnects.
Part Number | Actions | Voltage Rating (V) | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Mounting Method |
---|
Part Number | Actions | Voltage Rating (V) | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|---|
12 | Four : Off - Low and Clutch - Meium and Clutch - High and Clutch | Knob | Directional Arrow | 5 Blade | Plated Steel | 7/16 in-28 | ||||
12 | Four : Off - Low and Clutch - Meium and Clutch - High and Clutch | Knob | Directional Arrow | 5 Blade | Plated Steel | 7/16 in-28 | ||||
12 | Four : Off - Low and Clutch - Meium and Clutch - High and Clutch | Knob | Directional Arrow | 5 Blade | Plated Steel | 7/16 in-28 | ||||
12 | Four : Off- High - Medium - Low | Knob | None | 2 Screw | Plated Steel | 5/8 in-32 | ||||
12 | Four : Off- High - Medium - Low | Knob | None | 2 Screw | Plated Steel | 5/8 in-32 | ||||
24 | Four : Off- High- Medium - Low | Knob | None | 2 Screw | Plated Steel | 5/8 in-32 | ||||
24 | Four : Off- High- Medium - Low | Knob | None | 2 Screw | Plated Steel | 5/8 in-32 | ||||
12 | Four : Off - 1 6 B - 1 2 Three 6 B - 2 Four 5 6 B | D-Shaft | None | 7 Screw | Plated Steel | 1/2 in-20 | ||||
12 | Four : Off - 1 6 B - 1 2 Three 6 B - 2 Four 5 6 B | Knob | Directional Symbol | 7 Screw | Plated Steel | O-Ring in Stem | 1/2 in-20 | |||
12 | Four : Off - 1 6 B - 1 2 Three 6 B - 2 Four 5 6 B | Knob | Directional Symbol | 7 Screw | Plated Steel | O-Ring in Stem | 1/2 in-20 | |||
12 | Three : Off - Dim/Low - Bright/High | Plated Steel | ||||||||
16 | Two : Off-On | Knob | Battery Symbol | Molex #33472-0406 and #33471-0306 | Plastic |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.