58332 Sealed Series - Sealed Rocker Switches with Pilot Lights

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

58332 switches are supplied in retail BP only and are supplied with one black and one gray snap-on actuator. These general-purpose switches are suitable for all kinds of applications.

  • 20A at 12V, 15A at 24V DC
  • Switches with LED pilot lights must be used at the stated voltage only
  • They are weather-resistant with contact areas sealed to IP66 (high pressure wash-resistant).
  • Recognized at UL 1500 (Ignition protection for marine products). With neoprene gasket/panel seal.
  • Conveniently snap into a standard rectangular mounting hole 1.48" x 0.83" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm).
  • Plastic housing, bezel and actuator.
  • Silver contacts, Brass blade terminals.
  • Access specifications, certifications, check availability and order parts below

    Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryPositionsInput TerminalsActuatorContact MaterialHousingMounting MethodPanel ThicknessStockSamplesCompare
    58332-20-BP1524SPSTMom On - Off2 BladeRockerSilverPlasticPanel Snap–In.040 to .100 – (1.01mm to 2.54mm)CheckOrder
    58332-21-BP1524SPDTOn - Off - On3 BladeRockerSilverPlasticPanel Snap–In.040 to .100 – (1.01mm to 2.54mm)CheckOrder
    58332-22-BP1524SPDTMom On - Off - Mom On3 BladeRockerSilverPlasticPanel Snap–In.040 to .100 – (1.01mm to 2.54mm)CheckOrder
    58332-23-BP1524SPDTOn - Off - Mom On3 BladeRockerSilverPlasticPanel Snap–In.040 to .100 – (1.01mm to 2.54mm)CheckOrder
    58332-25-BP1524DPDTOn - Off - Mom On6 BladeRockerSilverPlasticPanel Snap–In.040 to .100 – (1.01mm to 2.54mm)CheckOrder
    58332-26-BP1524DPDTOn - Off - On6 BladeRockerSilverPlasticPanel Snap–In.040 to .100 – (1.01mm to 2.54mm)CheckOrder
    58332-27-BP1524DPDTMom On - Off - Mom On6 BladeRockerSilverPlasticPanel Snap–In.040 to .100 – (1.01mm to 2.54mm)CheckOrder
    58332-28-BP1524DPSTMom On - Off4 BladeRockerSilverPlasticPanel Snap–In.040 to .100 – (1.01mm to 2.54mm)CheckOrder
    58332-29-BP1524DPSTOn - Off4 BladeRockerSilverPlasticPanel Snap–In.040 to .100 – (1.01mm to 2.54mm)CheckOrder
    58332-04-BPSPSTOnSilverPlasticCheckOrder
    58332-30-BPSPDTOn - OffSilverPlasticCheckOrder
    58332-31-BPSPDTOnSilverPlasticCheckOrder
    58332-32-BPDPDTOn - OffSilverPlasticCheckOrder
    58332-33-BPDPDTOn - OffSilverPlasticCheckOrder
    58332-34-BPSPSTOn - OffSilverPlasticCheckOrder
    58332-24-BP
    Obsolete: 2018 -01-11
    1524SPDTMom On - Off - Mom On3 BladeRockerSilverPlasticPanel Snap–In.040 to .100 – (1.01mm to 2.54mm)CheckOrder
    To request product environmental information, please complete the Product Environmental Information Request Form.