Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
25A at 12V DC. incandescent. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.08" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm). They have silver contacts, which give superior switching performance. Housing is matte black. Single Pole, Single Throw, with dependent illumination. Three blade terminals. Red lens.
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Positions | Input Terminals | Actuator | Contacts | Housing | Mounting Method | Panel Thickness |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Positions | Input Terminals | Actuator | Contacts | Housing | Mounting Method | Panel Thickness | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
25 | 12 | SPST | Off - None - On (2-3) | 3 Screw | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | |||
25 | 12 | SPST | Off - None - On (2-3) | 3 Blade | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | |||
25 | 12 | SPST | On - None - Off | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – 1.695(43.05 mm) x .965(24.51 mm) | .093 (2.37mm) to .187 (4.76mm) | |||
25 | 12 | SPDT | On (2-1) - Off - On (2-3) | 4 Blade | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | |||
25 | 12 | SPDT | On (2-1) - Off - On (2-3) | 4 Blade | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.