background-waves

5007-BP

Product Status| Obsoletei

5007-BP

SW P-P | Series: One Circuit Push Pull Switches
info

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The One Circuit Push Pull Series provide discrete positions for pre-determined circuit closures. These heavy duty switches are designed for universal applications.

PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Tan Plastic Knob
Input Terminals
2 Screw
Housing
Plated Steel

5007-BP Applications

Highlights Section

  • Construction Equipment
  • Agricultural Equipment
  • Material Handling Equipment
  • Transit and Commercial Vehicles

5007-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
5007-BPSW P-P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.