background-waves

50070

Product Status| Activei

50070

SW P-P | Series: One Circuit Push Pull Switches
info
Normally Off. push to On.
Heavy duty, 10A at 12V DC, 6-36V.
Silver contacts.
Two blade terminals.
Chrome-plated integral knob - easy to mount from behind the panel.
Steel mounting stem 1/2"-20 thread, 5/8" (15.9mm) long.
PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Chrome-Plated Brass Knob
Input Terminals
2 Blade
Housing
Plated Steel

50070 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
50070SW P-P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.