background-waves

50046

Product Status| Obsoletei

50046

SW P-P | Series: One Circuit Push Pull Switches
info

This product is not recommended for new designs

Normally On
Heavy duty, 10A at 12V DC, 6-36V.
Aluminum mounting stem 3/8""-32 thread, 5/8"" (15.9mm) long.
Black plastic knob with 10-32 threaded metal insert.
Two screw terminals.
Plated steel case."
PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Closed
Positions
2
Actuator
Black Plastic Knob
Input Terminals
2 Screw
Housing
Plated Steel

50046 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
50046SW P-P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.