Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. With heavy duty brass bodies, the Marine Push Pull Switches are designed for circuit control within the Marine environment.
Part Number | Actions | Current Rating (Continuous) in Amps | Current Rating Max (A) | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Contacts | Circuits |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Current Rating Max (A) | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Contacts | Circuits | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 12 | SPST | Normally Open | 2 | Chrome-Plated Brass Knob | 2 Brass Screw | Gasket Sealed | |||||||
10 | 12 | SPST | Normally Open | 2 | Chrome-Plated Brass Knob | 2 Brass Screw | Gasket Sealed | |||||||
10 | 12 | SPST | Normally Closed | 2 | Knob | Chrome-Plated Brass | 2 Screw | Copper Alloy | ||||||
35 | 12 | SPST | Normally Open | 2 | Knob | Chrome-Plated Brass | Two 8-32 Brass Screws | Brass | Silver | |||||
10 | 12 | SPST | Normally Closed | 2 | Chrome-Plated Brass Knob | 2 Brass Screw | Gasket Sealed | |||||||
10 | 12 | SPST | Normally Open | 3 | Chrome-Plated Brass Knob | 3 Brass Screw | Brass | |||||||
10 | 12 | SPST | Normally Open | 3 | Chrome-Plated Brass Knob | 3 Brass Screw | Brass | |||||||
10 | 12 | SPDT | 3: On-On-Off | Chrome-Plated Brass Knob | 4 Brass Screw | Brass | ||||||||
10 | 12 | SPDT | 3: On-On-Off | Chrome-Plated Brass Knob | 4 Brass Screw | Brass | ||||||||
10 | 12 | SPST | Normally Open | 2 | Knob | Chrome-Plated Brass | Two Wire Lead (0.38) | Brass | ||||||
10 | 12 | SPST | Normally Open | 2 | Knob | Chrome-Plated Brass | Two Wire Lead (0.38) | Brass | ||||||
10 | 12 | SPST | Normally Open | 2 | Knob | Brass | Two Wire Lead (0.38) | Brass |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.