background-waves

M-476-BX

Product Status| Obsoletei

M-476-BX

P/P SW LIGHT 3POS N.O OFF/ON/ON | Series: Headlamp Push Pull Switches
info

This product is not recommended for new designs

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Headlamp Push Pull Series provides discrete positions for pre-determined circuit closures. The circuits and indicators within this family are designed for repeated use.

"
PropertyValue
Circuitry
DPTT
Normal Position
Normally Open
Positions
3
Actuator
Knob
Actuator Details
Chrome-Plated
Input Terminals
Three 8-32 Brass Screws

M-476-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-476-BXP/P SW LIGHT 3POS N.O OFF/ON/ON

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.