background-waves

7124-06

Product Status| Activei

7124-06

SW H/L 3POS | Series: Headlamp Push Pull Switches
info
Three knob pull positions: In – Mid – Out.
In = Headlamps Off; Mid = Parking Lights and Tail Lights On; Out = Headlights and Tail Lights On Black knob imprinted with SAE headlamp symbol.
PropertyValue
Current Rating (Continuous) in Amps
10
Positions
3: Off - Park/Tail - Head/Tail
Actuator
Knob
Actuator Details
Black Plastic; Highbeam Symbol Imprint
Input Terminals
4 Screw
Housing
Plated Steel
Contacts
Bronze

7124-06 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
7124-06SW H/L 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.