background-waves

71092-02

Product Status| Activei

71092-02

SW H/L | Series: Headlamp Push Pull Switches
info

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Headlamp Push Pull Series provides discrete positions for pre-determined circuit closures. The circuits and indicators within this family are designed for repeated use.

PropertyValue
Current Rating (Continuous) in Amps
15
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
3: Off/Dome - Park/Tail/Panel Dim/Dome - Head/Tail/Panel-Dim/Dome
Actuator
Knob
Actuator Details
Plastic; "Headlamp Symbol" Imprint
Input Terminals
8 Blade
Housing
Plated Steel Phenolic Insulator

71092-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
71092-02SW H/LRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.