background-waves

00713400

Product Status| Obsoletei

00713400

Plunger Switch N.C. | Series: Mechanical Plunger Switches
info

The mechanical switches signal many different situations that may occur on commercial vehiches: differential block, low gears brake failure, reduced gears, handbrake failure, etc. Mechanical switches work both with 12V and with 24V; available are versions with contacts normally open or contacts normally closed, and black seal connector IP 67/CEI EN 60529.

  • All the mechanical switches work both with 12V and with 24V
  • Black seal connector IP 67/CEI EN 60529.
  • Some versions are suitable for use under pressure conditions
  • Silver plated contacts
  • The superseal connector is protected with a rubber cap to prevent dirt intrusion before mounting
  • Maximum life of 125,000 cycles at 3W Ohmic Load
  • Plunger switches have a standard working temperature between -25°C and +80° C. Extended working temperature allows performance between -40°C and *100°C, but 100% guaranteed functionality resumes in the -25°C and +80° C range.
PropertyValue
Voltage Rating (V)
24
Circuitry
Normally Closed
Input Terminals
27 Hex
Connector
Superseal
Housing
Steel
Contacts
Silver

00713400 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00713400Plunger Switch N.C.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.