83280-05 - Rubber Caps for PushButton Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Rubber cap is permanently fastened to the integral mounting nut by a rolled brass bezel. The deep threaded 5/8"-32 aluminum mounting nut assures a positive seal. Durable, resilient rubber, embossed ‘PUSH’. Fits Cole Hersee and all other push button switches with a 5/8"-32 thread mounting stem. This product is the same fit as the other members of the 83280 family, but its brown color and Hydrin material make it suitable for use in providing resistance against fuel oils.
Property (Mouseover for details) Value
Positions 2
Actuator Button
Actuator Details Brown Threaded Plastic; "PUSH" Imprint
To request product environmental information, please complete the Product Environmental Information Request Form.