background-waves

M-492

Product Status| Activei

M-492

SW P-P MOM NO SCW | Series: Marine Push-Button Switches
info
10A at 12V DC. For 6-36V DC applications. Two brass screw terminals. Brass mounting stem 5/8" -32, 1 3/8" (34.9mm) long. Fits panels up to 1" (25.4mm) thick.
PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Input Terminals
2 Brass Screws
Housing
Brass
Contacts
Silver

M-492 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-492SW P-P MOM NO SCW

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.