background-waves

91126-07

Product Status| Activei

91126-07

MOM SW P/P N.C SPST SLD W/ LEADS HN19 | Series: Light Duty Push-Button Switches
info

Littelfuse Light Duty Momentary Push Button Switches are weather and dust resistant. These push button switches have a gasket-sealed case and an O-Ring in stem for resistance to harsh environments. Products utilize silver contacts for corrosion resistance in applications up to 36V DC.

PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Closed
Positions
2
Actuator
Button
Input Terminals
Terminated in Packard 12047662
Housing
Plated Steel
Ingress Protection
PVC-Coated; O-Ring in stem

91126-07 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
91126-07MOM SW P/P N.C SPST SLD W/ LEADS HN19RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.