background-waves

9095

SW P-P MOM NO 2POS | Series: Heavy Duty Push-Button Switches
info

Littelfuse Heavy Duty Normally Open Push Button Switches are push to operate and will spring return to 'Off' position. They have a cylindrical diecast body with 5/8"-32 mounting stem. These normally open switches are impact resistant, designed to prevent accidental actuation, include two screw terminals, and have an O-Ring seal in the mounting stem.

PropertyValue
Current Rating (Continuous) in Amps
35
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Button
Actuator Details
Chrome-Plated
Input Terminals
Two #8-32 11.17mm Apart
Housing
Zinc Diecast
Contacts
Silver
Mounting Method
5/8-32 9/16 long (14.3mm)

9095 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
9095SW P-P MOM NO 2POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.