Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Heavy Duty Normally Open Push Button Switches are push to operate and will spring return to 'Off' position. They have a cylindrical diecast body with 5/8"-32 mounting stem. These normally open switches are impact resistant, designed to prevent accidental actuation, include two screw terminals, and have an O-Ring seal in the mounting stem.
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Mounting Method | Circuits |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Mounting Method | Circuits | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18 | 24 | SPST | Normally Open | Rolled Chrome Button: brass | 2 Screw | Zinc Diecast | Silver | ||||||||
SPST | Normally Closed | 2 | Button | Steel Plated | 2 Screw | Plated Steel | |||||||||
35 | 12 | SPST | Normally Open | 2 | Button | Steel | 2 Screw | Zinc Diecast | Silver | 28.44 mm Diameter | |||||
10 | 36 | SPST | Normally Open | 2 Screw | Zinc Diecast | Silver | |||||||||
35 | 12 | SPST | Normally Open | 2 | Button | 2 Screw | Plated Steel | Silver | 28.44 mm Diameter | ||||||
35 | 12 | SPST | Normally Open | 2 | Button | 2 Screw | Zinc Diecast | Silver | 28.44 mm Diameter | ||||||
35 | 12 | SPST | Normally Open | 2 | Button | 2 Screw | Plated Steel | Silver | 28.44 mm Diameter | ||||||
10 | 36 | SPST | Normally Open | 2 | Button | Black Plastic | 2 Screw | Diecast | Silver | 28.44 mm Diameter | |||||
35 | 12 | SPST | Normally Open | 2 | Button | 2 Screw | Diecast | Silver | 28.44 mm Diameter | ||||||
35 | 12 | SPST | Normally Open | 2 | Button | 2 Screw | Silver | 28.44 mm Diameter | |||||||
35 | 12 | SPST | Normally Open | 2 | Button | Black Plastic | 2 Screw | Plated Steel | Silver | 28.44 mm Diameter | |||||
35 | 12 | SPST | Normally Open | 2 | Knob | Chrome-Plated Brass | Male SAE J858 Type 1B | Zinc Diecast | Silver |
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.