background-waves

M-712-BP

Product Status| Activei

M-712-BP

ROT SW IGN/ST 4POS KEYED 25A/12VDC | Series: Marine Ignition Switches
info

This pass-thru stud boasts high installation torque values to allow the use of large cable sizes for high current applications. Stud caps are included to protect from accidental shorts.

PropertyValue
Current Rating (Continuous) in Amps
10
Number of Positions
4
Positions
Acc-Off-Ign/Acc-Ign/Start with Spring Return to Ign/Acc and No Anti-Restart
Input Terminals
4 Screw
Housing
Brass with O-Ring in Stem
Contacts
Bronze

M-712-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-712-BPROT SW IGN/ST 4POS KEYED 25A/12VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.