background-waves

M-676

Product Status| Obsoletei
Obsolete Since: | 3/21/2018

M-676

SW IGN 2POS | Series: Marine Ignition Switches
info
Compact marine Ignition Switch, 2-position. Double bit tumbler keys for added security.
PropertyValue
Current Rating (Continuous) in Amps
5
Number of Positions
2
Positions
Off-On/Ign with Spring Return to Ign
Input Terminals
2 Screw
Housing
Zinc Diecast

M-676 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-676SW IGN 2POSRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.